IESNA:LM-63-2002
[TEST]P949435
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12949
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2599.4 2600.8 2595.3 2583.6 2515.8 2445.3 2433.6 2489.8 2619.9 2793.2
3002.8 3243.9 3498 3683.7 3826.1 3967.2 4096 4173.4 4200.1 4171.4
4026.1 3765.2 3431.6 2902.8 2131.6 1241.1 963.7 881.5 783.6 638.4
490.4 380.8 285.6 178.8 102.1 41.1 0
2599.4 2588.4 2582.9 2575.4 2509.7 2437.7 2427.5 2478.2 2603.5 2782.3
2986.4 3219.3 3473.4 3665.2 3802.2 3946 4073.4 4155.6 4194 4159.7
4003.5 3748.1 3409 2857.6 2064.4 1202.1 952.8 873.3 774 627.4
484.3 376 271.9 171.9 99.3 39.7 0
2599.4 2596 2593.2 2585.7 2533.6 2464.5 2442.5 2484.3 2593.9 2761.7
2960.4 3183.7 3435.7 3657.6 3811.1 3953.5 4103.5 4205.6 4269.3 4263.8
4158.3 3924.1 3602.8 3102.8 2365.1 1398.7 969.9 880.8 798.7 685
552.8 411 304.1 198.6 108.2 49.3 0
2599.4 2593.2 2589.8 2596 2560.3 2500.8 2474 2495.3 2572 2706.2
2885 3084.3 3315.2 3564.5 3763.8 3922 4074.1 4206.3 4285.1 4322
4280.9 4137.1 3880.9 3431.6 2754.9 1762.4 998 828.1 753.4 664.4
569.9 473.3 366.4 244.5 139.7 62.3 0
2599.4 2596.6 2598.7 2612.4 2605.6 2574 2535 2530.9 2565.8 2646
2769.3 2928.2 3118.6 3337.8 3576.8 3798.1 3970 4119.3 4251.5 4348.8
4376.2 4315.9 4165.9 3921.3 3443.2 2595.3 1444.6 732.9 576.7 485.6
395.9 319.2 248.6 175.3 95.2 34.9 0
2599.4 2600.8 2608.3 2626.8 2644.6 2644.6 2626.1 2609 2611.7 2645.3
2711.7 2815.8 2956.2 3122 3307.6 3543.3 3793.9 4005.6 4128.2 4185.7
4223.4 4241.9 4235.7 4228.2 4154.9 3723.4 2787.8 1552.8 706.2 453.4
356.9 276.7 202.1 139 80.1 29.5 0
2599.4 2602.1 2616.5 2638.4 2669.9 2698 2717.2 2732.3 2730.9 2756.9
2800.8 2867.9 2961 3067.9 3198.7 3358.3 3539.8 3739.1 3918.6 4067.2
4217.2 4385.7 4554.2 4729.6 4946.7 5068.6 4692.6 3712.4 2398.7 1204.8
578.1 355.5 241.1 156.9 89.7 31.5 0
2599.4 2604.2 2624 2655.6 2689.8 2724 2765.1 2811.7 2867.9 2939.8
3031.6 3137.1 3250.8 3376.8 3526.8 3710.4 3917.9 4146.7 4396 4665.9
4977.5 5318 5698.8 6077.6 6502.2 6996.1 7477.6 7599.5 7157.1 6105.7
4538.5 2878.8 1678.8 927.4 409.6 98.6 0
2599.4 2611 2635 2671.3 2706.9 2739.1 2778.2 2831.6 2893.9 2988.4
3113.1 3256.3 3426.1 3635.7 3890.5 4206.3 4572 4995.3 5451.5 5917.3
6446.8 6949.5 7542.7 8145.4 8868.7 9579.7 10483.9 11452.4 12222.9 12142.1
10685.2 8052.3 5089.9 2039.8 372.6 82.2 0
2599.4 2610.3 2639.8 2674 2709.7 2748 2788.4 2842.5 2907.6 3001.5
3116.5 3254.9 3418.6 3628.9 3889.8 4221.4 4600.8 5059.7 5566.6 6085.8
6631 7187.9 7784.5 8435.2 9129.7 9853.7 10675.6 11568.8 12441.4 12595.6
11142.1 8132.4 4613.8 1201.4 256.2 76 0
2599.4 2609.7 2633 2678.8 2716.5 2758.3 2792.5 2842.5 2911 2993.2
3092.6 3205.6 3334.3 3511.1 3743.3 4024.1 4363.8 4781.6 5257.7 5776.9
6298.8 6833.8 7386.5 7976.3 8620.1 9253 9912.6 10490 10929.1 10614.7
9148.2 6304.3 2743.9 529.5 159.6 52.7 0
2599.4 2606.9 2638.4 2678.2 2714.5 2750.8 2785 2824.7 2880.2 2939.8
3010.4 3078.9 3147.3 3239.8 3375.4 3554.9 3770.7 4060.4 4401.5 4787.8
5208.4 5643.3 6070.7 6505 6956.4 7379 7803 8187.2 8268.7 7552.3
6089.9 4184.4 1785.7 355.5 106.9 29.5 0
2599.4 2606.9 2633 2663.1 2693.2 2711.7 2730.2 2746 2760.4 2777.5
2783 2764.5 2729.5 2692.5 2666.5 2665.1 2702.1 2807.6 2978.9 3194.6
3450.1 3731.6 4015.2 4297.4 4571.4 4799.5 4935.1 5011.1 4817.9 4052.9
2972 1837.7 732.9 208.2 76.7 19.2 0
2599.4 2597.3 2603.5 2612.4 2606.9 2570.6 2514.5 2430.2 2319.2 2172.7
1989.1 1775.4 1563.1 1385.7 1244.6 1128.1 1038.4 980.8 951.4 944.5
963 1000 1035.6 1070.6 1087 1060.3 978.1 847.3 647.3 459.6
334.3 242.5 176.7 124 74.7 19.9 0
2599.4 2582.3 2561 2519.2 2443.9 2318.6 2150.7 1937.7 1699.4 1482.9
1305.5 1151.4 1008.9 903.5 845.9 819.2 800.7 778.1 754.1 731.5
704.8 668.5 626 588.4 552.1 515.8 480.2 441.8 396.6 345.2
292.5 241.1 186.3 128.1 69.9 15.8 0
2599.4 2565.1 2502.8 2397.3 2232.9 1999.4 1743.2 1499.4 1319.9 1167.2
1037 963.7 921.3 884.3 845.9 813.7 796.6 790.4 778.8 752.8
715.1 677.4 639.1 602.1 561.7 521.9 481.5 438.4 396.6 350.7
302.1 248 186.3 120.6 61.6 13 0
2599.4 2554.2 2449.4 2277.5 2025.4 1717.9 1457.6 1277.4 1133.6 1043.9
1001.4 962.4 921.3 877.4 837 812.4 804.8 800.7 791.1 760.3
689.1 648.6 612.3 577.4 545.2 515.1 478.1 437 393.2 343.8
290.4 232.9 172.6 116.4 62.3 17.1 0
2599.4 2536.4 2390.5 2152.8 1826.8 1506.2 1301.4 1150 1067.8 1032.2
987.7 944.5 915.1 883.6 840.4 813 800.7 784.3 711.7 680.8
670.6 666.5 654.8 636.3 608.2 571.2 519.2 470.6 417.1 363.7
308.9 254.1 197.3 139.7 82.2 28.1 0
2599.4 2531.6 2353.5 2058.3 1687.7 1398 1215.1 1098 1063 1022.6
973.3 939.8 918.5 890.4 839.1 804.1 776.7 701.4 675.4 664.4
655.5 653.4 645.2 623.3 585.6 541.1 493.2 441.1 387 338.4
291.1 244.5 200 154.8 155.5 117.8 0
2599.4 2513.1 2301.4 1967.9 1582.2 1332.9 1163 1087.7 1062.4 1016.5
969.2 939.1 921.3 893.2 832.9 780.2 711 656.9 639.7 624
613.7 607.6 579.5 548 512.3 476.7 434.9 394.5 350 304.8
262.3 218.5 177.4 213.7 191.8 64.4 0
2599.4 2507.6 2282.9 1935.7 1539.1 1280.9 1128.8 1083.6 1060.3 1015.8
969.2 941.1 928.1 902.1 828.8 751.4 661 623.3 599.3 580.2
570.6 549.3 513.7 480.8 447.3 409.6 376.7 343.8 308.9 277.4
261.7 206.9 171.9 237.7 109.6 27.4 0
2599.4 2516.5 2296.6 1939.8 1548.7 1298 1135 1086.3 1067.2 1023.3
973.3 946.6 932.9 909.6 838.4 752.1 659.6 621.9 596.6 576.7
565.8 545.2 510.3 479.5 445.2 408.9 372.6 339.7 307.5 269.2
235.6 193.8 171.9 238.4 94.5 23.3 0
